1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TEK-Mate Leak Detector

ASD GAS DETECTORS

TEK-Mate Leak Detector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,590.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses loud/soft buzzer and blinking LED to notify users of leakage of refrigerant.
· Includes an automatic background correction function (auto zero point adjustment) which automatically corrects for any changes in the work environment (noise), eliminating the need for checking the type of refrigerant, switching via the switch, etc.
· LOW battery LED notifies when to replace the battery.
[Applications]
· Detection targets: Freon, HFO-1234yf, SF6.

Part Number
LB001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,590.54

ASD GAS DETECTORS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Gas Sensor Supported refrigerants Freons such as R410A, R407C, R404A, R507A, R134a, R12, R22, R500, R502, R14, and HFO-1234yf and SF6 gas Trusco Code 249-6534
Mass(g) 700 Features Uses strong/weak alarm sound and blinking LED to warn leakage of refrigerant Width(mm) 57
Depth(mm) 88 Height(mm) 215 Power Supply D Batteries x 2 (Included)
Accessory Sensor / Preliminary Filter / Case

Please check the type/dimensions/specifications of the part LB001 in the TEK-Mate Leak Detector series.