1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Organic Gas Monitor

3MH AIR MONITORING SYSTEM

Organic Gas Monitor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,265.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The production of ethylene oxide and the sampling of ethylene oxide in a work site sterilized with gas can be performed.

Part Number
3551
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,265.84

3MH AIR MONITORING SYSTEM 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Target gas Other Product Type Gas Sampler Detailed Type Ethylene Oxide Monitor
Width(mm) 200 Depth(mm) 160 Height(mm) 80
JAN Code 4987580094000 Trusco Code 373-9678 Mass(g) 11
Features The production of ethylene oxide and the sampling of ethylene oxide in a work site sterilized with gas can be performed. Use Sampling ethylene oxide. Target gas Ethylene Oxide