(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Magnetically separates steel sheets, printed semi-processed goods, etc., one by one at regular intervals.
· A high-performance permanent magnet is used.
[Applications]
· To separate steel plates in close contact.
· Removes oil easily from things that have been in contact with oil, irregularly shaped iron plates and distorted press semifinished products.
Part Number |
---|
TS-5 |
TS-10 |
TS-20 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Depth (mm) | Width (mm) | Height (mm) | Trusco Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,722.00 | MAGNET CHOOSE ARTICLES | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 55.5 | 65 | 87 | 232-2986 | 2 | ||
฿ 8,999.00 | MAGNET CHOOSE ARTICLES | 1 Pack(s) | 2 Pieces Per Package | Same day | 61.5 | 125 | 87 | 232-2994 | 4 | ||
฿ 13,236.00 ฿ 12,163.88 | MAGNET CHOOSE ARTICLES | 1 Pack(s) | 2 Pieces Per Package | Same day | 61.5 | 125 | 127 | 232-3001 | 5 |
Loading...
Product Type | Iron Panel Separator Machine | Features | Magnetically separates steel sheets, printed semi-processed goods, etc., one by one at regular intervals. | Application | To separate steel plates in close contact. |
---|---|---|---|---|---|
Magnet | Ferrite Magnet |
How can we improve?
How can we improve?