1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Plate【2 Pieces Per Package】

SMS MAGNET CHOOSE ARTICLES

Magnetic Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,342.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and lightweight, applicable to various purposes.
· The simple construction means it can be used for multiple purposes.
[Applications]
· Removal of iron particles in powder and granular raw materials.
· Collects iron powder from oil deposition tanks and chutes, etc.
· Mounted on the conveyor for transporting magnetic components.

Part Number
SM-1005
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,342.00

SMS MAGNET CHOOSE ARTICLES 1 Pack(s)

2 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Adsorption Power(N) 50 Product Type Magnet Plate Depth(mm) 52
Width(mm) 130 Height(mm) 15 Trusco Code 101-4307
Mass(g / set) 680 Features Compact and lightweight and can be used for various purposes. Use Removal of iron particles in powder and granular raw materials.
Magnet Ferrite Magnet Exterior Portion Stainless Steel (SUS304)

Please check the type/dimensions/specifications of the part SM-1005 in the Magnetic Plate series.