1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Magnet Hand Bar

SMS MAGNET HANDS

Hand Magnet Hand Bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Attach the hand bar for use on out-of-reach floor surfaces.

Part Number
SM-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 360.96

SMS MAGNET HANDS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet handle Height(mm) 800 Trusco Code 100-6703
Mass(g) 295 Features Attach the band bar for use on out-of-reach floor surfaces

Please check the type/dimensions/specifications of the part SM-L in the Hand Magnet Hand Bar series.