1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand magnet (SM-1000)

SMS MAGNET HANDS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easily operated with one hand.
· The maximum suction amount is approx. 0.6 kg for M10 plain washers and approx. 0.7 kg for M4 x 10 screws.
[Applications]
· For sorting the iron pieces and iron powder in metal factories.

Part Number
SM-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Adsorption Force
(N)
Width
(mm)
Depth
(mm)
Trusco Code Mass
(g)

฿ 1,206.68

SMS MAGNET HANDS 1 Piece(s) 1 Day(s) 5010652101-4277450

Loading...

  1. 1

Basic Information

Product Model Magnet handle Height(mm) 78 Magnet Material Ferrite Magnet
Body Material Stainless Steel (SUS304) / Steel Adsorption Face Material Stainless Steel (SUS304) Use For sorting the iron pieces and iron powder in metal factories
Features Can Be Easily Operated with One Hand

Please check the type/dimensions/specifications of the part SM-1000 in the Hand magnet series.

Products with similar specification

Part Number
SM-1000B
SM-1008
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnet Adsorption Force
(N)
Width
(mm)
Depth
(mm)
Trusco Code Mass
(g)

฿ 1,508.21

1 Piece(s) 1 Day(s) 17010652101-4285450

฿ 2,661.21

1 Piece(s) 1 Day(s) 13013470101-4293900