1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Magnetic Catcher

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hand Magnetic Catcher
  • Hand Magnetic Catcher
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 813.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of metal (aluminum and stainless steel), and thus robust and durable.
[Applications]
· For collecting and tidying scattered nails and mixed iron filings.

Part Number
SM-1003
SM-1013
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Feature 2

฿ 813.00

SMS MAGNET HANDS 1 Piece(s) Same day 10829814320-6629540-

฿ 1,610.00

SMS MAGNET HANDS 1 Piece(s) Same day 9538706.5302-9263590With operation lever

Loading...

  1. 1

Basic Information

Magnet Adsorption Force(N) 40 Product Model Magnet handle Magnet Material Ferrite Magnet
Body Material Aluminum Alloy / Steel / Stainless Steel (SUS304) Adsorption Face Material Stainless Steel (SUS304) Use For Collecting and Tidying Scattered Nails and Mixed Iron Filings
Features Made of metal (aluminum and stainless steel). Hence, strong and durable