1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mag Catch

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 490.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Fine flexible shaft that can be used when bent and can grasp objects in narrow places.
· Uses a strong neodymium magnet (permanent magnet) on the tip of the catch shaft.
[Applications]
· Pick-up work in tight spaces inaccessible by hand.

Features

●Flexible shaft freely bendable with a thin shaft type, you can pick up in a narrow place.

Usage

●For picking up work in a narrow space that cannot be reachable.

Specification

●Adhesion Strength(N):10
●Magnet Diameter(mm):6
●SPQ(piece):12

Materials

●Magnet: Neodymium Magnet
●Main Body: Mechanical Spring Steel Wire Rod/Copper
●Grip: Polypropylene(PP)
Part Number
D-101
D-102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Trusco Code Mass
(g)

฿ 490.00

BRO MAGNET HANDS 1 Piece(s) Same day 530165-3547100

฿ 643.44

BRO MAGNET HANDS 1 Piece(s) Same day 745165-3555150

Loading...

  1. 1

Basic Information

Magnet Attraction Force(N) 10 Magnet Diameter(mm) 7 Product Type Magnet handle
Material: magnet Neodymium Magnet Material: Body Hard Spring; Steel Wire: Steel Material: grip Polypropylene (PP)
Use Picking up work in tight spaces where the hand cannot reach Features Fine-Type Flexible Shaft That Can Be Used When Bent, for Grabbing Objects in Narrow Places Feature 2 Strong Neodymium Magnet (Permanent Magnet) Used at End of Stanchion