(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For through holes in wood.
· Drill using hand crank (manual) to drill holes in wood materials.
· Drilling work is possible in locations that lack power.
[Applications]
· Work material: Wood.
Part Number |
---|
N5-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 588.35 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 6 | 410 | 135 | 4957934050600 |
Loading...
Handle | Included | Use | For Through-Holes in Wood |
---|
Please check the type/dimensions/specifications of the part N5-6 in the Short Twisted Ring Auger series.
Part Number |
---|
N5-12 |
N5-13.5 |
N5-15 |
N5-18 |
N5-21 |
N5-9 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 588.35 | 1 Piece(s) | 12 Day(s) | 12 | 460 | 160 | 4957934051201 | ||
฿ 717.15 | 1 Piece(s) | 19 Day(s) | 13.5 | 480 | 175 | 4957934051355 | ||
฿ 717.15 | 1 Piece(s) | 12 Day(s) | 15 | 480 | 175 | 4957934051508 | ||
฿ 845.95 | 1 Piece(s) | 12 Day(s) | 18 | 500 | 175 | 4957934051805 | ||
฿ 974.75 | 1 Piece(s) | 12 Day(s) | 21 | 500 | 175 | 4957934052109 | ||
฿ 588.35 | 1 Piece(s) | 12 Day(s) | 9 | 460 | 160 | 4957934050907 |
How can we improve?
How can we improve?