(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for drilling posts.
· Impact screwdriver can be used to drill holes up to φ21 mm.
[Applications]
· Work material: Wood.
· For through holes in wood.
Part Number |
---|
N2-3 |
N2-4 |
N2-5 |
N2-6 |
N2-7 |
N2-8 |
N2-9 |
N2-10 |
N2-11 |
N2-12 |
N2-13.5 |
N2-15 |
N2-18 |
N2-21 |
N2-24 |
N2-27 |
N2-30 |
N2-33 |
N2-36 |
N2-38 |
N2-40 |
N2-42 |
N2-45 |
N2-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | Link Shape | Chuck Diameter (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 394.24 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 3 | 150 | 85 | Hexagonal Shaft | 6.35 | 4957934020306 | ||
฿ 420.74 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 4 | 150 | 85 | Hexagonal Shaft | 6.35 | 4957934020405 | ||
฿ 394.24 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 5 | 165 | 100 | Hexagonal Shaft | 6.35 | 4957934020504 | ||
฿ 386.98 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 6 | 165 | 100 | Hexagonal Shaft | 6.35 | 4957934020603 | ||
฿ 386.98 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 7 | 165 | 100 | Hexagonal Shaft | 6.35 | 4957934020702 | ||
฿ 386.98 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 8 | 165 | 120 | Hexagonal Shaft | 6.35 | 4957934020801 | ||
฿ 359.84 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 9 | 185 | 120 | Hexagonal Shaft | 6.35 | 4957934020900 | ||
฿ 386.98 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 10 | 185 | 120 | Hexagonal Shaft | 6.35 | 4957934021006 | ||
฿ 386.98 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 11 | 185 | 120 | Hexagonal Shaft | 6.35 | 4957934021105 | ||
฿ 386.98 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 12 | 185 | 120 | Hexagonal Shaft | 6.35 | 4957934021204 | ||
฿ 464.99 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 13.5 | 205 | 135 | Hexagonal Shaft | 6.35 | 4957934021358 | ||
฿ 432.81 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 15 | 205 | 135 | Hexagonal Shaft | 6.35 | 4957934021501 | ||
฿ 505.78 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 18 | 205 | 135 | Hexagonal Shaft | 6.35 | 4957934021808 | ||
฿ 578.75 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 21 | 205 | 135 | Hexagonal Shaft | 6.35 | 4957934022102 | ||
฿ 681.86 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 24 | 230 | 160 | Round shaft | 10 | 4957934022409 | ||
฿ 757.85 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 27 | 230 | 160 | Round shaft | 10 | 4957934022706 | ||
฿ 837.45 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 30 | 230 | 160 | Round shaft | 10 | 4957934023000 | ||
฿ 1,257.68 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 33 | 240 | 160 | Round shaft | 13 | 4957934023307 | ||
฿ 1,681.94 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 36 | 240 | 160 | Round shaft | 13 | 4957934023604 | ||
฿ 1,902.97 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 38 | 240 | 170 | Round shaft | 13 | 4957934023802 | ||
฿ 2,415.15 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 40 | 250 | 170 | Round shaft | 13 | 4957934024007 | ||
฿ 2,415.15 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 42 | 250 | 170 | Round shaft | 13 | 4957934024205 | ||
฿ 2,996.88 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 45 | 250 | 170 | Round shaft | 13 | 4957934024502 | ||
฿ 4,780.00 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 50 | 250 | 170 | Round shaft | 13 | 4957934025004 |
Loading...
Use | For Through-Holes in Wood |
---|
How can we improve?
How can we improve?