(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for deep hole work.
· For through holes in wood.
Part Number |
---|
N3-6 |
N3-7.5 |
N3-8 |
N3-9 |
N3-10 |
N3-10.5 |
N3-11 |
N3-12 |
N3-13 |
N3-13.5 |
N3-15 |
N3-16 |
N3-18 |
N3-19 |
N3-20 |
N3-21 |
N3-22 |
N3-24 |
N3-25 |
N3-27 |
N3-28 |
N3-30 |
N3-33 |
N3-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | Chuck Diameter (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 512.41 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 6 | 230 | 160 | 6.5 | 4957934030602 | ||
฿ 512.41 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 7.5 | 230 | 160 | 6.5 | 4957934030756 | ||
฿ 512.41 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 8 | 230 | 160 | 6.5 | 4957934030800 | ||
฿ 512.41 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 9 | 240 | 175 | 6.5 | 4957934030909 | ||
฿ 512.41 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 10 | 250 | 180 | 6.5 | 4957934031005 | ||
฿ 512.41 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 10.5 | 250 | 180 | 6.5 | 4957934031050 | ||
฿ 512.41 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 11 | 250 | 180 | 6.5 | 4957934031104 | ||
฿ 512.41 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 12 | 250 | 180 | 6.5 | 4957934031203 | ||
฿ 620.96 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 13 | 250 | 180 | 6.5 | 4957934031302 | ||
฿ 620.96 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 13.5 | 300 | 230 | 10 | 4957934031357 | ||
฿ 620.96 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 15 | 300 | 230 | 10 | 4957934031500 | ||
฿ 732.52 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 16 | 300 | 230 | 10 | 4957934031609 | ||
฿ 732.52 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 18 | 310 | 240 | 10 | 4957934031807 | ||
฿ 839.90 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 19 | 310 | 240 | 10 | 4957934031906 | ||
฿ 844.69 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 20 | 320 | 250 | 10 | 4957934032002 | ||
฿ 844.35 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 21 | 320 | 250 | 10 | 4957934032101 | ||
฿ 953.24 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 22 | 320 | 250 | 10 | 4957934032200 | ||
฿ 953.24 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 24 | 320 | 250 | 10 | 4957934032408 | ||
฿ 1,065.41 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 25 | 320 | 250 | 10 | 4957934032507 | ||
฿ 1,056.39 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 27 | 320 | 250 | 10 | 4957934032705 | ||
฿ 1,167.05 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 28 | 320 | 250 | 10 | 4957934032804 | ||
฿ 1,176.97 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 30 | 320 | 250 | 10 | 4957934033009 | ||
฿ 1,726.40 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 33 | 350 | 280 | 13 | 4957934033306 | ||
฿ 2,295.63 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 36 | 350 | 280 | 13 | 4957934033603 |
Loading...
Link Shape | Round shaft | Use | For Through-Holes in Wood |
---|
How can we improve?
How can we improve?