(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For through holes in wood.
· A drilling tool for deep hole drilling in wood.
[Applications]
· Work material: Wood.
Part Number |
---|
N7E-9 |
N7E-10.5 |
N7E-12 |
N7E-13.5 |
N7E-15 |
N7E-18 |
N7E-21 |
N7E-24 |
N7E-27 |
N7E-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Chuck Diameter (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 751.62 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 9 | 8 | 4957934230903 | ||
฿ 751.62 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 10.5 | 10 | 4957934231054 | ||
฿ 751.62 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 12 | 10 | 4957934231207 | ||
฿ 911.86 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 13.5 | 10 | 4957934231351 | ||
฿ 911.86 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 15 | 10 | 4957934231504 | ||
฿ 1,081.78 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 18 | 10 | 4957934231801 | ||
฿ 1,254.73 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 21 | 10 | 4957934232105 | ||
฿ 1,427.67 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 24 | 10 | 4957934232402 | ||
฿ 1,600.62 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 27 | 13 | 4957934232709 | ||
฿ 1,757.84 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 30 | 13 | 4957934233003 |
Loading...
Overall Length(mm) | 500 | Groove Length(mm) | 425 | Link Shape | Round shaft |
---|---|---|---|---|---|
Use | For Through-Holes in Wood |
How can we improve?
How can we improve?