(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
●For through hole of wood.
●A drilling tool for deep hole work of wood.
[Usage] ●Work Material: Wood.
[Specification]
●Groove Length (mm):325
●Total Length (mm):400
●Compatible Model: Electric Drill
[Materials]
●Medium Carbon Steel (S55C)
Part Number |
---|
N7-6 |
N7-7.5 |
N7-8 |
N7-9 |
N7-10 |
N7-10.5 |
N7-11 |
N7-12 |
N7-13 |
N7-13.5 |
N7-15 |
N7-16 |
N7-18 |
N7-21 |
N7-22 |
N7-24 |
N7-27 |
N7-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Chuck Diameter (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 709.09 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 6 | 6.5 | 4957934060609 | ||
฿ 709.09 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 7.5 | 6.5 | 4957934060753 | ||
฿ 709.09 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 8 | 6.5 | 4957934060807 | ||
฿ 709.09 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 9 | 6.5 | 4957934060906 | ||
฿ 709.09 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 10 | 6.5 | 4957934061002 | ||
฿ 709.09 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 10.5 | 6.5 | 4957934061057 | ||
฿ 709.09 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 11 | 6.5 | 4957934061101 | ||
฿ 709.09 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 12 | 6.5 | 4957934061200 | ||
฿ 866.31 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 13 | 6.5 | 4957934061309 | ||
฿ 850.38 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 13.5 | 10 | 4957934061354 | ||
฿ 866.31 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 15 | 10 | 4957934061507 | ||
฿ 1,023.53 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 16 | 10 | 4957934061606 | ||
฿ 1,023.53 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 18 | 10 | 4957934061804 | ||
฿ 1,180.76 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 21 | 10 | 4957934062108 | ||
฿ 1,322.26 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 22 | 10 | 4957934062207 | ||
฿ 1,322.26 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 24 | 10 | 4957934062405 | ||
฿ 1,479.48 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 27 | 10 | 4957934062702 | ||
฿ 1,636.70 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 1 Day(s) | 30 | 10 | 4957934063006 |
Loading...
Overall Length(mm) | 400 | Groove Length(mm) | 325 | Link Shape | Round shaft |
---|---|---|---|---|---|
Use | For Through-Holes in Wood |
How can we improve?
How can we improve?