1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lock cone

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Lock cone
  • Lock cone
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 641.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A tool for attaching knobs to wooden doors.
[Applications]
· Work material: Wood.
· For through holes in wood.

Part Number
N11-22
N11-22.5
N11-23
N11-23.5
N11-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
JAN Code

฿ 641.56

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 224957934152205

฿ 754.64

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 22.54957934152250

฿ 641.56

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 234957934152304

฿ 754.64

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 23.54957934152359

฿ 641.56

WOODWORKING DRILL CUTTERS 1 Piece(s) 14 Day(s) 244957934152403

Loading...

  1. 1
 

Basic Information

Overall Length(mm) 165 Groove Length(mm) 100 Link Shape Round shaft
Chuck Diameter(mm) 10 Use For Through-Holes in Wood