1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HSS Drill Bits

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 439.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for pilot holes for wood screws and nails.
· Particularly suited to end finishing work and easily breakable materials.
· The holding force of wooden screws and nails is now stronger due to the use of a tapered drill.
[Applications]
· Work material: Wood.

Features

●Suitable for wood screws and pilot hole of nails.
●Particularly optimum for easy to break materials edges or fixing the edges.
●By using a tapered cone, the holding force of wood screws and nails becomes stronger.

Usage

●Work Material: Wood.

Specification

●Shank Diameter(mm):6.35
●Compatible Model: Impact Screwdriver(9.6V or more), Electric Drill(9.6V or more)

Materials

●High Speed Steel(HSS)



Part Number
N21-3
N21-4
N21-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Overall Length
(mm)
Groove Length
(mm)
JAN Code

฿ 439.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 3115424957934080300

฿ 511.21

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 4130554957934080409

฿ 545.21

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 5135654957934080508

Loading...

  1. 1
 

Basic Information

Product ​​Type Single Item Link Shape Hexagonal Shaft Chuck Diameter(mm) 6.35
Use For Lower Hole of Wood Screw/Nail