1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nail Bit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 850.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●A drill for the two-by construction method drilling work.
●By the special processing of the lower claw, it corresponds also to the hidden nail in the wood.

Usage

●Work Material: Wood.

Specification

●Groove Length(mm):130
●Total Length(mm):215
●Shank Diameter(mm):13
●Compatible Model: Electric Drill

Materials

●Medium Carbon Steel(S55C)


Part Number
N12-16
N12-18
N12-21
N12-24
N12-25
N12-28
N12-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
JAN Code

฿ 850.59

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 164957934391604

฿ 850.59

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 184957934391802

฿ 944.92

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 214957934392106

฿ 1,102.15

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 244957934392403

฿ 1,275.09

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 254957934392502

฿ 1,385.15

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 284957934392809

฿ 2,032.78

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 324957934393202

Loading...

  1. 1
 

Basic Information

Overall Length(mm) 215 Groove Length(mm) 130 Link Shape Hexagonal Shaft
Chuck Diameter(mm) 13 Use For drilling by the two-by-four method