(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With special processing at the screw of the tip, this multi-purpose bit is capable of drilling both blind holes and through holes on wood.
[Applications]
· Work material: Wood.
· For blind holes and through holes in wood.
Part Number |
---|
N1S-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | Chuck Diameter (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 327.11 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 3 | 100 | 50 | 6.35 | 4957934380035 |
Loading...
Link Shape | Hexagonal Shaft | Use | For Locking Holes and Through-Holes in Wood |
---|
Please check the type/dimensions/specifications of the part N1S-3 in the Stopper Bit series.
Part Number |
---|
N1S-13 |
N1S-13.5 |
N1S-15 |
N1S-30 |
N1S-4 |
N1S-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | Chuck Diameter (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 377.31 | 1 Piece(s) | 19 Day(s) | 13 | 110 | 60 | 6.35 | 4957934380134 | ||
฿ 377.31 | 1 Piece(s) | 14 Day(s) | 13.5 | 110 | 60 | 6.35 | 4957934381353 | ||
฿ 377.31 | 1 Piece(s) | 14 Day(s) | 15 | 110 | 60 | 6.35 | 4957934381506 | ||
฿ 708.08 | 1 Piece(s) | 12 Day(s) | 30 | 130 | 80 | 10 | 4957934383005 | ||
฿ 327.11 | 1 Piece(s) | 12 Day(s) | 4 | 100 | 50 | 6.35 | 4957934380042 | ||
฿ 327.11 | 1 Piece(s) | 19 Day(s) | 5 | 105 | 55 | 6.35 | 4957934380059 |
How can we improve?
How can we improve?