1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short Bit No.1 for woodwork

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 352.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Ideal for drilling boards.
●With the impact screwdriver, it is possible to drill up to Φ21mm.

Usage

●Work Material: Wood.

Specification

●Compatible Model: Electric Drill, Impact Screwdriver Correspondence(Cutting Diameter 21mm or less)

Materials

●Medium Carbon Steel(S55C)


Part Number
N1-4
N1-5
N1-6
N1-7
N1-8
N1-9
N1-10
N1-10.5
N1-11
N1-12
N1-13.5
N1-15
N1-18
N1-21
N1-27
N1-30
N1-36
N1-38
N1-40
N1-42
N1-45
N1-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Overall Length
(mm)
Groove Length
(mm)
Chuck Diameter
(mm)
JAN Code

฿ 363.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 4100506.354975934010352

฿ 363.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 5105556.354975934010451

฿ 352.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 6105556.354975934010550

฿ 353.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 7105556.354975934010703

฿ 352.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 8105556.354975934010802

฿ 352.31

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 9110606.354975934010901

฿ 355.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 10110606.354975934011007

฿ 352.31

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 10.5110606.354975934011052

฿ 352.31

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 11110606.354975934011106

฿ 352.31

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 12110606.354975934011205

฿ 415.20

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 13.5110606.354975934011359

฿ 415.20

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 15110606.354975934011502

฿ 481.72

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 18115656.354975934011809

฿ 548.24

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 21120706.354975934012103

฿ 704.86

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 2713080104975934012707

฿ 764.72

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 3013080104975934013001

฿ 1,455.48

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 3614080134975934013605

฿ 1,674.19

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 3814080134975934013803

฿ 2,121.07

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 4014080134975934014008

฿ 2,121.07

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 4214080134975934014206

฿ 2,624.18

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 4514080134975934014503

฿ 3,636.45

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 5015090134975934015005

Loading...

  1. 1
 

Basic Information

Product ​​Type Single Item Link Shape Hexagonal Shaft Use For Through-Holes in Wood