1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plywood bit (stopper type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 406.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is a bit with the effective length necessary to open a through hole in 12 mm2 pieces (15 mm2 pieces) of the control panel.
·Once penetrated, the stopper stops the drill from advancing and takes no extra rotation time, prolonging battery life and drilling more holes on a single charge.
With a groove shape of more than half a circumference, it rotates smoothly, and it can be pulled out without shaking, so you can save the battery.
[Applications]
·Work Material: Wood
·For drilling the control panel in quick work

Part Number
N18-9
N18-10.5
N18-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
JAN Code

฿ 436.57

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 94957934170902

฿ 406.27

WOODWORKING DRILL CUTTERS 1 Piece(s) 14 Day(s) 10.54957934171053

฿ 436.57

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 124957934171206

Loading...

  1. 1
 

Basic Information

Overall Length(mm) 83 Groove Length(mm) 34 Link Shape Hexagonal Shaft
Chuck Diameter(mm) 6.35 Use For Drilling Holes in Plywood Panels During Temporary Frame Work