1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shaft Brad-Point Bit / Wooden Dowel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 388.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●A drill dedicated to dowel hole drilling.
●Drilling work with a certain depth can be done with a stopper.
●A 6.35 hex shaft for impact drill.

Usage

●Work Material: Wood.

Specification

●Groove Length(mm):11.5
●Total Length(mm):56
●Shank Diameter(mm):6.35
●Compatible Model: Electric Drill, Impact Screwdriver(9.6V or more)

Materials

●Medium Carbon Steel(S55C)

Part Number
N22-6
N22-8
N22-9
N22-10
N22-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
JAN Code

฿ 388.60

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 5.54957934090606

฿ 388.60

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 7.54957934090804

฿ 388.60

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 8.54957934090903

฿ 388.60

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 9.54957934091009

฿ 388.60

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 11.54957934009127

Loading...

  1. 1
 

Basic Information

Product ​​Type Single Item Overall Length(mm) 60 Groove Length(mm) 11.5
Link Shape Hexagonal Shaft Chuck Diameter(mm) 6.35 Use For Dowel Hole Processing