1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shaft Drill Long for Iron Working (N20-L-3.2)

DRILL BITS

Hexagonal Shaft Drill Long for Iron Working (N20-L-3.2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A hexagonal shaft (6.35 mm) finish tool that can be mounted onto an impact driver with "one touch". X-type thinning

Part Number
N20-L-3.2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Groove Length
(mm)
JAN Code

฿ 665.03

DRILL BITS 1 Piece(s) 12 Day(s) 3.2754957934360332

Loading...

  1. 1
 

Basic Information

Product ​​Type Single Item Overall Length(mm) 180 Chuck Shape Hexagonal Shaft
Chuck Diameter(mm) 6.35

Please check the type/dimensions/specifications of the part N20-L-3.2 in the Hexagonal Shaft Drill Long for Iron Working series.

Products with similar specification

Part Number
N20-L-3
N20-L-3.5
N20-L-3.8
N20-L-4
N20-L-4.2
N20-L-4.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize
(mm)
Groove Length
(mm)
JAN Code

฿ 620.96

1 Piece(s) 12 Day(s) 3754957934360303

฿ 746.00

1 Piece(s) 19 Day(s) 3.5754957934360358

฿ 747.10

1 Piece(s) 19 Day(s) 3.8754957934360389

฿ 707.19

1 Piece(s) 12 Day(s) 4754957934360402

฿ 819.10

1 Piece(s) 12 Day(s) 4.2754957934360426

฿ 900.00

1 Piece(s) 12 Day(s) 4.5754957934360457