(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Impact drill compatible hexagonal shaft ironwork drill.
[Applications]
· Work materials: General steel, aluminum, wood, acrylic plate.
· Drilling iron plate, aluminum, etc.
Part Number |
---|
N20-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 272.39 | DRILL BITS | 1 Piece(s) | 12 Day(s) | 2 | 85 | 29 | 4957934070202 |
Loading...
Product Type | Single Item | Chuck Shape | Hexagonal Shaft | Chuck Diameter(mm) | 6.35 |
---|
Please check the type/dimensions/specifications of the part N20-2 in the Hexagonal Shaft Drill for Iron Working series.
Part Number |
---|
N20-1.2 |
N20-1.5 |
N20-1.8 |
N20-2.1 |
N20-2.2 |
N20-2.3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 276.01 | 1 Piece(s) | 12 Day(s) | 1.2 | 62 | 20 | 4957934070127 | ||
฿ 272.39 | 1 Piece(s) | 10 Day(s) | 1.5 | 68 | 23 | 4957934070158 | ||
฿ 276.01 | 1 Piece(s) | 14 Day(s) | 1.8 | 72 | 28 | 4957934070189 | ||
฿ 288.68 | 1 Piece(s) | 19 Day(s) | 2.1 | 85 | 29 | 4957934070219 | ||
฿ 288.68 | 1 Piece(s) | 19 Day(s) | 2.2 | 88 | 33 | 4957934070226 | ||
฿ 288.68 | 1 Piece(s) | 14 Day(s) | 2.3 | 88 | 33 | 4957934070233 |
How can we improve?
How can we improve?