(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compatible with (12 V or more) impact drills, making it ideal for drilling holes in porcelain tile.
[Applications]
· Work materials: Porcelain tile, interior tile, plasterboard, roofing tile, blocks, mortar.
Part Number |
---|
N30-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 429.31 | DRILL BITS | 1 Piece(s) | 12 Day(s) | 4 | 105 | 42 | 4957934500402 |
Loading...
Chuck Shape | Hexagonal Shaft | Chuck Diameter(mm) | 6.35 |
---|
Please check the type/dimensions/specifications of the part N30-4 in the Hexagonal Shaft Drill for Porcelain Tile series.
Part Number |
---|
N30-3.4 |
N30-3.5 |
N30-3.8 |
N30-4.3 |
N30-4.5 |
N30-4.8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 429.31 | 1 Piece(s) | 12 Day(s) | 3.4 | 100 | 36 | 4957934500341 | ||
฿ 429.31 | 1 Piece(s) | 12 Day(s) | 3.5 | 100 | 36 | 4957934500358 | ||
฿ 429.31 | 1 Piece(s) | 14 Day(s) | 3.8 | 105 | 42 | 4957934500389 | ||
฿ 429.31 | 1 Piece(s) | 14 Day(s) | 4.3 | 110 | 42 | 4957934500433 | ||
฿ 429.31 | 1 Piece(s) | 14 Day(s) | 4.5 | 110 | 42 | 4957934500457 | ||
฿ 447.45 | 1 Piece(s) | 12 Day(s) | 4.8 | 110 | 42 | 4957934500488 |
How can we improve?
How can we improve?