(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The combination of medium drill and chamfering cutter enables drilling and 90-degree chamfering to be done simultaneously with the same drill.
· Uses HSS for minimal drill wear and long term use.
· When the medium drill is worn, it can be replaced easily using the provided L-shaped wrench.
[Applications]
· Work materials: Ironwork, woodwork, aluminum.
· For pilot holes and chamfering of ironwork, woodwork and aluminum.
Part Number |
---|
N23-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Size (mm) | Groove Length (mm) | Chuck Shape | Chuck Diameter (mm) | Medium Drill Diameter (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 323.49 | DRILL BITS | 1 Piece(s) | 19 Day(s) | Dedicated Medium Drill | 4 | 15 | - | - | - | 4957934100039 |
Loading...
Please check the type/dimensions/specifications of the part N23-4 in the Hexagonal Shaft Drill Cutter series.
Part Number |
---|
N23-10-3.5 |
N23-10.5-4 |
N23-3 |
N23-3.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Type | Size (mm) | Groove Length (mm) | Chuck Shape | Chuck Diameter (mm) | Medium Drill Diameter (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,412.56 | 1 Piece(s) | 12 Day(s) | Hexagonal Shaft Drill Cutter | - | - | Hexagonal Shaft | 6.35 | 3.5 | 4957934100350 | ||
฿ 1,451.86 | 1 Piece(s) | 12 Day(s) | Hexagonal Shaft Drill Cutter | - | - | Hexagonal Shaft | 6.35 | 4 | 4957934100404 | ||
฿ 266.64 | 1 Piece(s) | 14 Day(s) | Dedicated Medium Drill | 3 | 15 | - | - | - | 4957934100015 | ||
฿ 301.72 | 1 Piece(s) | 19 Day(s) | Dedicated Medium Drill | 3.5 | 15 | - | - | - | 4957934100022 |
How can we improve?
How can we improve?