Hexagonal Shaft Tap (for Through Hole)

Brand :
ONISHI

Caution

    Product Description

    Hexagonal Shaft Tap
    [Features]
    Can be attached to electric tools with forward and reverse rotation such as impact screwdriver, and threaded hole processing can be done in a short time.
    [Usage]
    Formation and modification of thread ridge in through holes.
    [Specification]
    Screw Length: 20mm
    Total Length: 70mm
    Shank Diameter: 6.35mm
    SPQ: 6piece
    Machining Thread: Metric Thread Screw
    [Material]
    Alloy Tool Steel (SKS2)
    Work Material: Iron, Aluminum, Brass.

    Features

    ●Can be attached to electric tools with forward and reverse rotation such as impact screwdriver, and threaded hole processing can be done in a short time.

    Usage

    ●Formation and modification of thread ridge in through holes.
    ●Work Material: Iron, Aluminum, Brass.

    Specification

    ●Precision:-
    ●Screw Length(mm):20
    ●Total Length(mm):70
    ●Shank Diameter(mm):6.35 (hexagonal shaft)
    ●SPQ(piece):6
    ●Machining Thread: Metric Thread Screw

    Materials

    ●Alloy Tool Steel(SKS2)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat