1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shaft Tapping Drill (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,140.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Impact drill compatible hexagonal shaft drilling tool for simultaneous pilot hole drilling and thread cutting work.
[Applications]
· For formation and modification of through-hole threads.
· Work materials: Iron, aluminum, brass.

[Features]
· 1 unit enables pilot hole machining and thread cutting at the same time.
· 6.35 mm hex shaft finish that supports impact drivers.
· Drill cutting edge with good bite due to X-type thinning and outstanding sharpness

Part Number
N50-M3-0.5
N50-M4-0.7
N50-M5-0.8
N50-M6-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTap Size (Call) Tap Size
(mm)
L
(mm)
Groove Length
(mm)
JAN Code

฿ 1,140.08

ONS DRILLS 1 Piece(s) 10 Day(s) M30.5664-134957934260511

฿ 1,140.08

ONS DRILLS 1 Piece(s) 1 Day(s) M40.7675-144957934260528

฿ 1,140.08

ONS DRILLS 1 Piece(s) 1 Day(s) M50.8686-154957934260535

฿ 1,140.08

ONS DRILLS 1 Piece(s) 12 Day(s) M61697-164957934260542

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type High-Speed Steel Work Material Cast Steel (SC) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC)
Tap Model Tapping Related Tools Bore Model For Through Holes Coating Presence None
Surface Coating Non-Coated Chuck Shape Hexagonal Shaft Chuck Diameter(mm) 6.35