(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
N26-3.3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 447.09 | DRILL BITS | 1 Piece(s) | 10 Day(s) | 3.3 | 100 | 32 | 4957934240339 |
Loading...
Product Type | Single Item | Chuck Shape | Hexagonal Shaft | Chuck Diameter(mm) | 6.35 |
---|
Please check the type/dimensions/specifications of the part N26-3.3 in the Hexagonal Shaft Drill for Stainless Steel series.
Part Number |
---|
N26-2.4 |
N26-2.6 |
N26-2.7 |
N26-3.4 |
N26-3.5 |
N26-3.6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 432.94 | 1 Piece(s) | 19 Day(s) | 2.4 | 91 | 24 | 4957934240247 | ||
฿ 426.29 | 1 Piece(s) | 19 Day(s) | 2.6 | 94 | 26 | 4957934240261 | ||
฿ 426.29 | 1 Piece(s) | 19 Day(s) | 2.7 | 94 | 26 | 4957934240278 | ||
฿ 419.54 | 1 Piece(s) | 12 Day(s) | 3.4 | 100 | 32 | 4957934240346 | ||
฿ 396.63 | 1 Piece(s) | 10 Day(s) | 3.5 | 100 | 32 | 4957934240353 | ||
฿ 478.90 | 1 Piece(s) | 10 Day(s) | 3.6 | 103 | 34 | 4957934240360 |
How can we improve?
How can we improve?