(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A hexagonal shaft (6.35 mm) finish tool that can be mounted onto an impact driver with "one touch". The polished tip demonstrates superb sharpness.
Part Number |
---|
N24-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 368.27 | DRILLS FOR CONCRETE | 1 Piece(s) | 19 Day(s) | 4 | 105 | 42 | 4957934220409 |
Loading...
Product Type | Single Item | Chuck Shape | Hexagonal Shaft | Chuck Diameter(mm) | 6.35 |
---|---|---|---|---|---|
Use | For drilling holes in concrete, blocks, mortar, and gypsum board |
Please check the type/dimensions/specifications of the part N24-4 in the Hexagonal Shaft Drill for Concrete series.
Part Number |
---|
N24-11.5 |
N24-12 |
N24-12.5 |
N24-4.3 |
N24-4.5 |
N24-4.8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size (mm) | Overall Length (mm) | Groove Length (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 771.12 | 1 Piece(s) | 12 Day(s) | 11.5 | 140 | 95 | 4957934221154 | ||
฿ 771.12 | 1 Piece(s) | 12 Day(s) | 12 | 140 | 95 | 4957934221208 | ||
฿ 806.10 | 1 Piece(s) | 12 Day(s) | 12.5 | 140 | 95 | 4957934221253 | ||
฿ 368.27 | 1 Piece(s) | 12 Day(s) | 4.3 | 110 | 42 | 4957934220430 | ||
฿ 368.27 | 1 Piece(s) | 12 Day(s) | 4.5 | 110 | 42 | 4957934220454 | ||
฿ 380.94 | 1 Piece(s) | 12 Day(s) | 4.8 | 115 | 42 | 4957934220485 |
How can we improve?
How can we improve?