(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stretch Film Holder (Brake function included)

Stretch Film Holder (Brake function included)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSD-774

  • Product Type
    Stretch film-related products
  • Width(mm)
    109
  • Details Type
    With Brake Function
  • Depth(mm)
    118
  • Height(mm)
    62
  • Trusco Code
    389-4649
  • Mass(g)
    194
  • Material
    Polypropylene (PP)
  • Specifications
    For 3-inch paper tubes
  • Features
    The brake can be adjusted with the thumb alone.
  • Amount Of Content
    1 Set (2 pcs)
Part Number
TSD-774
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 426.93

STRETCHFILMHOLDERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1 Set (2 pcs)

Basic Specifications

  • Product Type
    Stretch film-related products
  • Width(mm)
    109
  • Details Type
    With Brake Function
  • Depth(mm)
    118
  • Height(mm)
    62
  • Trusco Code
    389-4649
  • Mass(g)
    194
  • Material
    Polypropylene (PP)
  • Specifications
    For 3-inch paper tubes
  • Features
    The brake can be adjusted with the thumb alone.
  • Amount Of Content
    1 Set (2 pcs)

Product Description

1 set of 2 holders that can wind the stretch film efficiently.
[Features]
· A versatile, simple and standard stretch film holder.
· A tool to be set to stretch film.
· The brake is easily adjusted just by pressing the pushbutton with your thumb, thereby increasing work efficiency.
· A compact shape that's convenient for storage. Two units can be attached to a stretch film.
[Applications]
· Used when wrapping stretch film around goods at distribution or shipping centers.
* Stretch film sold separately.

Specifications of TSD-774

  • Product Type
    Stretch film-related products
  • Width(mm)
    109
  • Details Type
    With Brake Function
  • Depth(mm)
    118
  • Height(mm)
    62
  • Trusco Code
    389-4649
  • Mass(g)
    194
  • Material
    Polypropylene (PP)
  • Specifications
    For 3-inch paper tubes
  • Features
    The brake can be adjusted with the thumb alone.
  • Amount Of Content
    1 Set (2 pcs)
Part Number
TSD-774
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 426.93

STRETCHFILMHOLDERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1 Set (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1