(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSD-772 |
TSD-773 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Details Type | Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 276.00 |
STRETCH FILM HOLDERS | 1 Pack(s) |
2 Pieces Per Package |
Same day | 104 | No Brake Function | 116 | 43.0 | 301-2689 | 176 | 1 Set (2 pcs) | ||
฿ 445.00 |
STRETCH FILM HOLDERS | 1 Pack(s) |
2 Pieces Per Package |
Same day | 127 | With Brake Function | 128 | 96.5 | 301-2697 | 412 | 1 Set (2 pcs) |
Stretch film which makes film winding easy.
[Features]
· The stretch film can be wound simply by setting the product at the top and bottom of the paper tube of the film.
· Made of polypropylene (PP). Made in Taiwan.
[Applications]
· Ideal for winding film.
Part Number |
---|
TSD-772 |
TSD-773 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Details Type | Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 276.00 |
STRETCH FILM HOLDERS | 1 Pack(s) |
2 Pieces Per Package |
Same day | 104 | No Brake Function | 116 | 43.0 | 301-2689 | 176 | 1 Set (2 pcs) | ||
฿ 445.00 |
STRETCH FILM HOLDERS | 1 Pack(s) |
2 Pieces Per Package |
Same day | 127 | With Brake Function | 128 | 96.5 | 301-2697 | 412 | 1 Set (2 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?