(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stretch Film Holder TSH-757

Stretch Film Holder TSH-757

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSH-757

  • Product Type
    Stretch film-related products
  • Width(mm)
    80
  • Depth(mm)
    80
  • Height(mm)
    207
  • Trusco Code
    301-2701
  • Mass(g)
    246
  • Material
    Polypropylene (PP)
  • Specifications
    For 3-inch paper tubes
  • Grip length
    105.5mm
  • Amount Of Content
    1 Set (2 pcs)
Part Number
TSH-757
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 287.79

STRETCHFILMHOLDERS 1 Pack(s)

2 Pieces Per Package

Same day 1 Set (2 pcs)

Basic Specifications

  • Product Type
    Stretch film-related products
  • Width(mm)
    80
  • Depth(mm)
    80
  • Height(mm)
    207
  • Trusco Code
    301-2701
  • Mass(g)
    246
  • Material
    Polypropylene (PP)
  • Specifications
    For 3-inch paper tubes
  • Grip length
    105.5mm
  • Amount Of Content
    1 Set (2 pcs)

Product Description

[Features]
· Grip is long to make it easy to grip and improve work efficiency.
· Also useful when winding small stretchable film.
· Since the grip is equipped with a brake, gripping it tightly provides greater pulling strength and gripping lightly weakens the pulling strength.

Specifications of TSH-757

  • Product Type
    Stretch film-related products
  • Width(mm)
    80
  • Depth(mm)
    80
  • Height(mm)
    207
  • Trusco Code
    301-2701
  • Mass(g)
    246
  • Material
    Polypropylene (PP)
  • Specifications
    For 3-inch paper tubes
  • Grip length
    105.5mm
  • Amount Of Content
    1 Set (2 pcs)
Part Number
TSH-757
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 287.79

STRETCHFILMHOLDERS 1 Pack(s)

2 Pieces Per Package

Same day 1 Set (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1