(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stretch Wrap Without Paper Tube

Stretch Wrap Without Paper Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TSF18-300E

  • Product Type
    Stretch film
  • Width(mm)
    500
  • Length(m)
    300
  • Thickness(μm)
    18
  • Tensile break strength(kgf/cm2)
    408
  • Trusco Code
    253-8121
  • Mass(g)
    14400
  • Material
    Low Density Polyethylene (LLDPE)
  • Paperless Tube Inner Diameter
    Approximately 3 inches
  • Accessory
    Dedicated cardboard 3 pcs
  • Color
    Transparency
  • Amount Of Content
    1 Box (6 Rolls)
Part Number
TSF18-300E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,974.00

STRETCH FILMS 1 Pack(s)

6 Pieces Per Package

Same day 1 Box (6 Rolls)

Basic Specifications

  • Product Type
    Stretch film
  • Width(mm)
    500
  • Length(m)
    300
  • Thickness(μm)
    18
  • Tensile break strength(kgf/cm2)
    408
  • Trusco Code
    253-8121
  • Mass(g)
    14400
  • Material
    Low Density Polyethylene (LLDPE)
  • Paperless Tube Inner Diameter
    Approximately 3 inches
  • Accessory
    Dedicated cardboard 3 pcs
  • Color
    Transparency
  • Amount Of Content
    1 Box (6 Rolls)

Product Description

Stretch film with an eco-friendly packaging that does not use a paper tube.
[Features]
· No cardboard tube means there is no cardboard trash to throw away when the roll is finished.
· In place of a cardboard tube, thick paper is rolled up tight in the core of the roll, allowing use of the roll right to the end.
[Applications]
· For load collapse prevention, waterproofing, dust-proofing, and dirt-proofing.

Specifications of TSF18-300E

  • Product Type
    Stretch film
  • Width(mm)
    500
  • Length(m)
    300
  • Thickness(μm)
    18
  • Tensile break strength(kgf/cm2)
    408
  • Trusco Code
    253-8121
  • Mass(g)
    14400
  • Material
    Low Density Polyethylene (LLDPE)
  • Paperless Tube Inner Diameter
    Approximately 3 inches
  • Accessory
    Dedicated cardboard 3 pcs
  • Color
    Transparency
  • Amount Of Content
    1 Box (6 Rolls)
Part Number
TSF18-300E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,974.00

STRETCH FILMS 1 Pack(s)

6 Pieces Per Package

Same day 1 Box (6 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Removing the paper tube, and the occurrence of garbage was minimized.

Specification

●Color:Transparent
●Thickness(μ):18
●W x L(mm x m):500 x 300
●Q'ty Per Box(roll):6
●Paper Tube Less Type(inner diameter: approx. 3 inches)

Materials

●Low Density Polyethylene(LLDPE)

Accessories

●Three Sheets of Exclusive Cardboard