(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stretch Wrap (Paper Tube 3 In)

Stretch Wrap (Paper Tube 3 In)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 417.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SF12-500
SF15-300
SF15-500
SF18-300 SALE
SF18-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(μm)
Details Type Tensile break strength
(kgf/cm2)
Trusco Code Mass
(g)
Amount Of Content

฿ 814.00

STRETCH FILMS 1 Piece(s) Same day 500 500 12 12 μm 459 334-3243 2760 1 Roll

฿ 573.00

STRETCH FILMS 1 Piece(s) Same day 300 500 15 15 μm 357 299-6189 2070 1 Roll

฿ 417.00

STRETCH FILMS 1 Piece(s) 1 Day(s) 500 300 15 15 μm 357 299-6197 2070 1 Roll

฿ 644.00

฿ 444.10

STRETCH FILMS 1 Piece(s) Same day 300 500 18 18 μm 408 229-8716 2500 1 Roll

฿ 460.00

STRETCH FILMS 1 Piece(s) Same day 500 300 18 18 μm 408 229-8724 2500 1 Roll

Basic Specifications

  • Product Type
    Stretch film
  • Material
    Low Density Polyethylene (LLDPE)
  • Paper Tube I.D.
    3-Inch models
  • Color
    Transparency
  • Amount Of Content
    1 Roll

Product Description

Stretch film for packing standard commercially-available items.
[Features]
· A market standard product.
· As it is a 3-inch paper tube, it can be used without a holder.
· The 12 μ type can reduce the amount of trash generated in unpacking.
· Dioxins or other chlorine gases are not generated even when incinerated.
[Applications]
· For load collapse prevention, waterproofing, dust-proofing, and dirt-proofing.

Part Number
SF12-500
SF15-300
SF15-500
SF18-300 SALE
SF18-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(μm)
Details Type Tensile break strength
(kgf/cm2)
Trusco Code Mass
(g)
Amount Of Content

฿ 814.00

STRETCH FILMS 1 Piece(s) Same day 500 500 12 12 μm 459 334-3243 2760 1 Roll

฿ 573.00

STRETCH FILMS 1 Piece(s) Same day 300 500 15 15 μm 357 299-6189 2070 1 Roll

฿ 417.00

STRETCH FILMS 1 Piece(s) 1 Day(s) 500 300 15 15 μm 357 299-6197 2070 1 Roll

฿ 644.00

฿ 444.10

STRETCH FILMS 1 Piece(s) Same day 300 500 18 18 μm 408 229-8716 2500 1 Roll

฿ 460.00

STRETCH FILMS 1 Piece(s) Same day 500 300 18 18 μm 408 229-8724 2500 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Chlorine gas such as dioxin is not generated at incineration.

Specification

●Color:Transparent
●SPQ(roll):6
●Paper Tube Inner Diameter: 3 inches

Materials

●Low Density Polyethylene(LLDPE)