(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tsukasa Chemical Industry, Color Stretch Wrap

Tsukasa Chemical Industry, Color Stretch Wrap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 816.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CSF20BLA
CSF20BLU
CSF20R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Inner capacity

฿ 816.00

STRETCH FILMS 1 Piece(s) 10 Day(s) Black 399-1938 1 Roll

฿ 876.00

STRETCH FILMS 1 Piece(s) 12 Day(s) Blue 399-1920 1 Roll

฿ 876.00

STRETCH FILMS 1 Piece(s) Same day Red 399-1903 1 Roll

Basic Specifications

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Length(m)
    300
  • Thickness(μm)
    20
  • Mass(g)
    2800
  • Paper Core Inside Diameter(Inch)
    3
  • Tensile Strength at Break(kgf/cm2)
    306
  • Material
    Low Density Polyethylene (LLDPE)
  • Inner capacity
    1 Roll

Product Description

Colored stretch film that makes it easy to separate packed items.
[Features]
·By using the 20 µm thick-walled stretch wrap, you can pack tightly.
·Color coding is possible for each application with 3 colors of red, blue, and black.
·Black and other colors can be layered to hide the inside of the package from the outside.
·The inner diameter of the paper tube is 3inch.
[Applications]
·It can be used to prevent cargo collapse, sort products in factories, manage inventory, manage by shipping destination, protect privacy, etc.

Part Number
CSF20BLA
CSF20BLU
CSF20R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Inner capacity

฿ 816.00

STRETCH FILMS 1 Piece(s) 10 Day(s) Black 399-1938 1 Roll

฿ 876.00

STRETCH FILMS 1 Piece(s) 12 Day(s) Blue 399-1920 1 Roll

฿ 876.00

STRETCH FILMS 1 Piece(s) Same day Red 399-1903 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With colored stretch film, you can separate packing items easily.
●By color coding the inventory management and shipping destination management, work efficiency is increased and there is an overall improvement effect.

Specification

●Thickness(μ):20
●W x L(mm x m):500 x 300
●Paper Tube Inner Diameter: 3 inches

Materials

●Low Density Polyethylene(LLDPE)

Frequently Asked Questions (FAQ)

Question: Is there any harmful substance generated when it is burned?
Answer: No.
Question: Will the color transfer to the packaging?
Answer: No.