- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Stretch Film, for Hand Winding, Thin Type Thickness (μm) 10
Specifications of NT10
-
- Product Model
- Stretch Film
-
- Width(mm)
- 500
-
- Length(m)
- 600
-
- Thickness(μm)
- 10
-
- Color
- Transparency
-
- JAN Code
- 4986782001250
-
- Trusco Code
- 366-8452
-
- Mass(g)
- 2760
-
- Paper Core Inside Diameter(Inch)
- 3
-
- Tensile Strength at Break(kgf/cm2)
- 510
-
- Material
- Low Density Polyethylene (LLDPE)
-
- Features
- This film is made of a special combination of raw materials that makes it stronger than its thickness indicates (tensile strength is equivalent to 15 μ), so it is perfect for those who want to reduce cost while maintaining conventional strength
-
- Inner capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,081.27
|
STRETCH FILMS
|
6 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Model
- Stretch Film
-
- Width(mm)
- 500
-
- Length(m)
- 600
-
- Thickness(μm)
- 10
-
- Color
- Transparency
-
- JAN Code
- 4986782001250
-
- Trusco Code
- 366-8452
-
- Mass(g)
- 2760
-
- Paper Core Inside Diameter(Inch)
- 3
-
- Tensile Strength at Break(kgf/cm2)
- 510
-
- Material
- Low Density Polyethylene (LLDPE)
-
- Features
- This film is made of a special combination of raw materials that makes it stronger than its thickness indicates (tensile strength is equivalent to 15 μ), so it is perfect for those who want to reduce cost while maintaining conventional strength
-
- Inner capacity
- 1 Roll
Product Description
High-grade thin and strong stretch film, for hand winding.
[Features]
· High strength stretch film made primarily of metallocene LLDPE in a 5 layer film configuration.
· Made with a proprietary raw material blend, and will not tear easily despite its thinness. (Tensile strength equivalent to 15 μm)
· Reduces environmental damage as less waste is consumed after use due to the small amount of raw material used.
· Since it is possible to select optimum specs, cost reduction measures can be considered with ease.
· Because this product is thin and can be wrapped without stretching it to the degree required with conventional stretch film, it can be easily used by anyone.
[Applications]
· For use in transportation, packaging work, etc.
Specifications of NT10
-
- Product Model
- Stretch Film
-
- Width(mm)
- 500
-
- Length(m)
- 600
-
- Thickness(μm)
- 10
-
- Color
- Transparency
-
- JAN Code
- 4986782001250
-
- Trusco Code
- 366-8452
-
- Mass(g)
- 2760
-
- Paper Core Inside Diameter(Inch)
- 3
-
- Tensile Strength at Break(kgf/cm2)
- 510
-
- Material
- Low Density Polyethylene (LLDPE)
-
- Features
- This film is made of a special combination of raw materials that makes it stronger than its thickness indicates (tensile strength is equivalent to 15 μ), so it is perfect for those who want to reduce cost while maintaining conventional strength
-
- Inner capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,081.27
|
STRETCH FILMS
|
6 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?