(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MD-W10-FH |
MD-W15-FH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Load (kg) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 296,000.00 ฿ 210,308.00 |
STRETCH FILM PACKING MACHINES | 1 Piece(s) | 40 Day(s) | 1000 | 456-8320 | 197000 | 1 unit | ||
฿ 330,000.00 ฿ 244,860.00 |
STRETCH FILM PACKING MACHINES | 1 Piece(s) | 40 Day(s) | 1500 | 456-8338 | 199000 | 1 unit |
[Features]
· It is now possible to use film without paper tubing using the included film holder.
· Movement is made easy with the included fork insertion port for fork lifts.
· Unlikely to collapse under load due to the built-in inverter.
· Setting the film is easy and it can be raised and lowered easily, making it possible to carry out work smoothly.
· The amount of waste paper tubing remaining after the film is used up is reduced, reducing the costs of waste disposal.
[Applications]
· Because it is easy to move, this product can be stored in a warehouse when not being used in an open space.
· The manual pole can be adjusted according to the type of cargo, so rolling up can be performed just as the user wants.
Part Number |
---|
MD-W10-FH |
MD-W15-FH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Load (kg) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 296,000.00 ฿ 210,308.00 |
STRETCH FILM PACKING MACHINES | 1 Piece(s) | 40 Day(s) | 1000 | 456-8320 | 197000 | 1 unit | ||
฿ 330,000.00 ฿ 244,860.00 |
STRETCH FILM PACKING MACHINES | 1 Piece(s) | 40 Day(s) | 1500 | 456-8338 | 199000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?