(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tapi Ren Stretch Film Super 130 (Coreless Type)

Tapi Ren Stretch Film Super 130 (Coreless Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SUP12-500

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Length(m)
    400
  • Thickness(μm)
    12
  • Color
    Transparency
  • Tensile break strength(daN/cm²)
    580
  • Trusco Code
    335-8933
  • Non-Paper Core Inside Diameter
    3-Inch models
  • Material
    Polyethylene (PE)
  • Mass(kg)
    2.2
  • Amount Of Content
    1 Roll
Part Number
SUP12-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 967.62

STRETCH FILMS 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Length(m)
    400
  • Thickness(μm)
    12
  • Color
    Transparency
  • Tensile break strength(daN/cm²)
    580
  • Trusco Code
    335-8933
  • Non-Paper Core Inside Diameter
    3-Inch models
  • Material
    Polyethylene (PE)
  • Mass(kg)
    2.2
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Will not produce dioxins when incinerated.
· Paper sleeve-less design reduces the volume of garbage generated after use.
[Applications]
· For load collapse prevention, packing.

Specifications of SUP12-500

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Length(m)
    400
  • Thickness(μm)
    12
  • Color
    Transparency
  • Tensile break strength(daN/cm²)
    580
  • Trusco Code
    335-8933
  • Non-Paper Core Inside Diameter
    3-Inch models
  • Material
    Polyethylene (PE)
  • Mass(kg)
    2.2
  • Amount Of Content
    1 Roll
Part Number
SUP12-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 967.62

STRETCH FILMS 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1