1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Leak Inspection Agent Moraymille W

DETECTION AGENTS

Water Leak Inspection Agent Moraymille W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,060.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Detects water leaks with a red instruction pattern on a white background
・ Even minute water leaks can be detected with high sensitivity, satisfying the performance of NDIS3423's liquid leak test color developer
[Applications]
・ Water pressure (water filling) test, leak inspection of various water-based solutions, etc.

Part Number
MMW450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 3,060.00

DETECTION AGENTS 1 Piece(s) Same day 1 pc (420 ml)

Loading...

  1. 1

Basic Information

Product Model Detecting Agent Type Spray Type Body
Color White Trusco Code 293-0641 Use For water pressure test, and leakage inspection of various water-based liquids
Main Components Water indicating powder, solvent Mass(g) 376 Amount Of Content 1 pc (420 ml)

Please check the type/dimensions/specifications of the part MMW450 in the Water Leak Inspection Agent Moraymille W series.