1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Screwdriver (Part Number)

URY AIR IMPACT SCREWDRIVERS

Air Impact Screwdriver
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,549.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Powerfully and quickly tightens screws by converting the rotation force of the air motor into impact force of the impact component.

Part Number
UW-6SLDK SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,549.11

฿ 15,596.28

URY AIR IMPACT SCREWDRIVERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Capacity Screw Dimension(mm) 6 Chuck method One Touch Style Bit Socket(mm) 6.35
Operating Air Pressure(Mpa) 0.6 Max. Tightening Torque(N▪m) 18 Air Consumption Amount(m³/min) 0.3
Ventilation Front Overall Length(mm) 182 Hose Take-in Port Rc1/4
Number of product no-load revolutions(rpm) 8500 Trusco Code 211-6260 Mass(g) 1000
Use For automobile-related, etc. and general industrial use.