1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uryu air impact driver (US-45W)

URY AIR IMPACT SCREWDRIVERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Uryu air impact driver
  • Uryu air impact driver
  • Uryu air impact driver
  • Uryu air impact driver
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Powerfully and quickly tightens screws by converting the rotation force of the air motor into impact force of the impact component.
[Applications]
· For automobile-related, etc. and general industrial use.

 
Part Number
US-45W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity Screw Dimension
(mm)
Max. Tightening Torque
(N▪m)
Number of load-free rotations
(rpm)
Air Consumption Amount
(m³/min)
Overall Length
(mm)
Hose Take-in Port Trusco Code Mass
(g)

฿ 14,736.80

URY AIR IMPACT SCREWDRIVERS 1 Piece(s) 5 Day(s) 510120000.3183Rc1/8211-6227500

Loading...

  1. 1

Basic Information

Chuck method One Touch Style Bit Socket(mm) 6.35 Operating Air Pressure(Mpa) 0.4
Ventilation Side

Please check the type/dimensions/specifications of the part US-45W in the Uryu air impact driver series.

Products with similar specification

Part Number
US-450WB
US-5W
US-6W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity Screw Dimension
(mm)
Max. Tightening Torque
(N▪m)
Number of load-free rotations
(rpm)
Air Consumption Amount
(m³/min)
Overall Length
(mm)
Hose Take-in Port Trusco Code Mass
(g)

฿ 14,711.60

1 Piece(s) 5 Day(s) 510110000.2161Rc1/8211-6235550

฿ 15,596.54

1 Piece(s) 12 Day(s) 51395000.3198Rc1/8211-6243780

฿ 17,325.22

1 Piece(s) 19 Day(s) 61595000.3187Rc1/4211-6251830