(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Shielding Flat Can

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 0480

  • Capacity(L)
    20
  • Product Model
    Can
  • Width(mm)
    260
  • Depth(mm)
    260
  • Height(mm)
    385
  • Minimum Scale(ml)
    -
  • Trusco Code
    353-8401
  • Specifications
    With Inner Plug/Seal
  • Material
    Polyethylene (PE)
  • Mass(g)
    1400
  • Internal Capacity
    1 pc.
Part Number
0480
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,054.00

FLAT TANKS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Capacity(L)
    20
  • Product Model
    Can
  • Width(mm)
    260
  • Depth(mm)
    260
  • Height(mm)
    385
  • Minimum Scale(ml)
    -
  • Trusco Code
    353-8401
  • Specifications
    With Inner Plug/Seal
  • Material
    Polyethylene (PE)
  • Mass(g)
    1400
  • Internal Capacity
    1 pc.

Specifications of 0480

  • Capacity(L)
    20
  • Product Model
    Can
  • Width(mm)
    260
  • Depth(mm)
    260
  • Height(mm)
    385
  • Minimum Scale(ml)
    -
  • Trusco Code
    353-8401
  • Specifications
    With Inner Plug/Seal
  • Material
    Polyethylene (PE)
  • Mass(g)
    1400
  • Internal Capacity
    1 pc.
Part Number
0480
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,054.00

FLAT TANKS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a standard type rectangular plastic jerrycan.
●Alight shielding container with low transmittance of ultraviolet rays.
●Stacking is possible.

Specification

●With inner stopper

Materials

●Polyethylene(PE)