(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rectangular Plastic Tank, Chemical Stopcock (Wide Mouth Type)

Rectangular Plastic Tank, Chemical Stopcock (Wide Mouth Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0369

  • Capacity(L)
    20
  • Product Model
    Can
  • Width(mm)
    250
  • Depth(mm)
    250
  • Height(mm)
    400
  • Trusco Code
    321-6071
  • Material
    Polyethylene (PE)
  • Material: Cock
    Polyethylene (PE), Polypropylene (PP)
  • Material: Cock Gasket
    Viton (FKM)
  • Mass(g)
    1400
  • Internal Capacity
    1 pc.
Part Number
0369
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,316.29

FLAT TANKS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Capacity(L)
    20
  • Product Model
    Can
  • Width(mm)
    250
  • Depth(mm)
    250
  • Height(mm)
    400
  • Trusco Code
    321-6071
  • Material
    Polyethylene (PE)
  • Material: Cock
    Polyethylene (PE), Polypropylene (PP)
  • Material: Cock Gasket
    Viton (FKM)
  • Mass(g)
    1400
  • Internal Capacity
    1 pc.

Product Description

Plastic can, wide-mouth type.
[Features]
· Handy cock for dispensing small quantities of liquid.
· Can be used for food products.
[Applications]
· Optimal for temporarily storing or carrying liquids, and for dispensing liquids in small quantities.

Specifications of 0369

  • Capacity(L)
    20
  • Product Model
    Can
  • Width(mm)
    250
  • Depth(mm)
    250
  • Height(mm)
    400
  • Trusco Code
    321-6071
  • Material
    Polyethylene (PE)
  • Material: Cock
    Polyethylene (PE), Polypropylene (PP)
  • Material: Cock Gasket
    Viton (FKM)
  • Mass(g)
    1400
  • Internal Capacity
    1 pc.
Part Number
0369
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,316.29

FLAT TANKS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1