(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Sided Flat Can

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 82.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0181
0182
0185
0190
0191
0193
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Type Details Width
(mm)
Depth
(mm)
Height
(mm)
Minimum Scale
(ml)
Trusco Code Mass
(g)
Internal Capacity

฿ 82.00

FLAT TANKS 1 Piece(s) 12 Day(s) 1 With Inner Plug, Graduated 114 59 193 100 280-2333 81 1 pc.

฿ 174.00

FLAT TANKS 1 Piece(s) 12 Day(s) 2 With Inner Plug, Graduated 145 90 210 250 280-2341 127 1 pc.

฿ 241.00

FLAT TANKS 1 Piece(s) 1 Day(s) 4 With gasket and nozzle 192 120 280 - 280-2350 266 1 pc.

฿ 450.00

FLAT TANKS 1 Piece(s) 12 Day(s) 5 With gasket and nozzle 202 115 290 500 353-8281 339 1 pc.

฿ 598.00

FLAT TANKS 1 Piece(s) 1 Day(s) 10 Gasket, with degassing cap 258 140 355 - 353-8290 621 1 pc.

฿ 910.00

FLAT TANKS 1 Piece(s) 1 Day(s) 20 With gasket and inner stopper 360 200 410 - 353-8303 1327 1 pc.

Basic Specifications

  • Product Model
    Can
  • Material
    Polyethylene (PE)
  • Internal Capacity
    1 pc.

Product Description

[Features]
• Standard type, single-ended flat can.
• Can be used for food.

Part Number
0181
0182
0185
0190
0191
0193
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Type Details Width
(mm)
Depth
(mm)
Height
(mm)
Minimum Scale
(ml)
Trusco Code Mass
(g)
Internal Capacity

฿ 82.00

FLAT TANKS 1 Piece(s) 12 Day(s) 1 With Inner Plug, Graduated 114 59 193 100 280-2333 81 1 pc.

฿ 174.00

FLAT TANKS 1 Piece(s) 12 Day(s) 2 With Inner Plug, Graduated 145 90 210 250 280-2341 127 1 pc.

฿ 241.00

FLAT TANKS 1 Piece(s) 1 Day(s) 4 With gasket and nozzle 192 120 280 - 280-2350 266 1 pc.

฿ 450.00

FLAT TANKS 1 Piece(s) 12 Day(s) 5 With gasket and nozzle 202 115 290 500 353-8281 339 1 pc.

฿ 598.00

FLAT TANKS 1 Piece(s) 1 Day(s) 10 Gasket, with degassing cap 258 140 355 - 353-8290 621 1 pc.

฿ 910.00

FLAT TANKS 1 Piece(s) 1 Day(s) 20 With gasket and inner stopper 360 200 410 - 353-8303 1327 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a standard type single-sided plastic jerrycan.

Materials

●Polyethylene(PE)