(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

N-Type Tank for Chemicals/Food Products with Dedicated Lid

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,714.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N50FU
N100FU
N200FU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Trusco Code Compatible Tank Intended Use Mass
(g)
Amount Of Content

฿ 1,714.00

POLY TANKS 1 Piece(s) 40 Day(s) 390 390 464-9095 N50 Dedicated Lid for N50 220 1 pc.

฿ 1,983.00

POLY TANKS 1 Piece(s) 40 Day(s) 441 441 464-9052 N100-D Dedicated Lid for N100-D 280 1 pc.

฿ 2,121.00

POLY TANKS 1 Piece(s) 40 Day(s) 568 568 464-9079 N200 Dedicated Lid for N200 470 1 pc.

Basic Specifications

  • Product Model
    Related items
  • Type Details
    Round Lid
  • Height(mm)
    35
  • Color
    White
  • Body / Option
    Option
  • Features
    Comes with a Grab Handle in the Center.
  • Material
    Polyethylene (PE)
  • Upper Temperature Limit
    -20~40℃
  • Usable Chemicals
    Caustic Soda, Ethyl Alcohol, Sodium Hypochlorite, Photo Developing Solution, Polymer Flocculant, Calcium Carbonate, Hydrochloric Acid, Formalin (Less Than 40%), Dilute Sulfuric Acid, Methyl Alcohol (Less Than 50%), Ammonia Water, Other Inorganic Chemicals
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It has a handle in the center.
·Materials: polyethylene (PE)

Part Number
N50FU
N100FU
N200FU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Trusco Code Compatible Tank Intended Use Mass
(g)
Amount Of Content

฿ 1,714.00

POLY TANKS 1 Piece(s) 40 Day(s) 390 390 464-9095 N50 Dedicated Lid for N50 220 1 pc.

฿ 1,983.00

POLY TANKS 1 Piece(s) 40 Day(s) 441 441 464-9052 N100-D Dedicated Lid for N100-D 280 1 pc.

฿ 2,121.00

POLY TANKS 1 Piece(s) 40 Day(s) 568 568 464-9079 N200 Dedicated Lid for N200 470 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1