(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
130L |
200L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drawer Usable Inner Dimensions (Width x Depth x Height) (mm) |
Capacity (L) |
Dimensions (Width x Depth x Height) (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,990.44 |
TOOL BOXES | 1 Piece(s) | 10 Day(s) | 946X344X400 | 130 | 1018X416X431 | 9000 | 169-6327 | 1 pc. | ||
฿ 19,010.70 ฿ 15,429.08 |
TOOL BOXES | 1 Piece(s) | 10 Day(s) | 1117X407X403 | 200 | 1217X500X435 | 12500 | 169-6335 | 1 pc. |
[Features]
• Stainless steel fittings ensure outstanding durability.
• RISU lid toolboxes are well-received for ease of use and durability.
Part Number |
---|
130L |
200L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drawer Usable Inner Dimensions (Width x Depth x Height) (mm) |
Capacity (L) |
Dimensions (Width x Depth x Height) (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,990.44 |
TOOL BOXES | 1 Piece(s) | 10 Day(s) | 946X344X400 | 130 | 1018X416X431 | 9000 | 169-6327 | 1 pc. | ||
฿ 19,010.70 ฿ 15,429.08 |
TOOL BOXES | 1 Piece(s) | 10 Day(s) | 1117X407X403 | 200 | 1217X500X435 | 12500 | 169-6335 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?