(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox, N Work Container Capacity 14 – 66 L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 752.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
130155
130254
130353
130452
130551
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Type Details Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 752.00

TOOL BOXES 1 Piece(s) 1 Day(s) ~ 300 ~ 200 L-Type 403×235×127 14 510×300×160 336-5875 1.1 1 pc.

฿ 1,029.00

TOOL BOXES 1 Piece(s) 1 Day(s) 301 ~ 400 ~ 200 L-Type 485×315×127 22 590×380×160 336-5883 1.6 1 pc.

฿ 1,920.00

TOOL BOXES 1 Piece(s) 1 Day(s) 451 ~ ~ 200 L-Type 533×403×127 30 640×470×160 336-5891 2.1 1 pc.

฿ 1,158.00

TOOL BOXES 1 Piece(s) 1 Day(s) ~ 300 301 ~ 400 H Type 403×235×287 30 510×300×320 336-5905 1.6 1 pc.

฿ 1,534.00

TOOL BOXES 1 Piece(s) 1 Day(s) 301 ~ 400 301 ~ 400 H Type 485×315×287 47 590×380×320 336-5913 2.1 1 pc.

Basic Specifications

  • Frontage(mm)
    501 ~ 700
  • Color
    Black
  • Amount Of Content
    1 pc.

Product Description

A tool box with multi-purpose storage and ease of use that can be used for heavy tools, documents, etc.
[Features]
• Stackable storage OK.
• Rope fixing crevice/buckle included.
• Comes in two types: a thin type for easy organization of contents, and a deep type for storing large items.
• Can be stacked and stored neatly.
• The buckle has a rust-resistant stainless steel clasp and a plastic, hand-friendly shaped stop.
[Application]
• Storing and organizing tools and office files.
• Storing clothes and organizing household goods.

Part Number
130155
130254
130353
130452
130551
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Type Details Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 752.00

TOOL BOXES 1 Piece(s) 1 Day(s) ~ 300 ~ 200 L-Type 403×235×127 14 510×300×160 336-5875 1.1 1 pc.

฿ 1,029.00

TOOL BOXES 1 Piece(s) 1 Day(s) 301 ~ 400 ~ 200 L-Type 485×315×127 22 590×380×160 336-5883 1.6 1 pc.

฿ 1,920.00

TOOL BOXES 1 Piece(s) 1 Day(s) 451 ~ ~ 200 L-Type 533×403×127 30 640×470×160 336-5891 2.1 1 pc.

฿ 1,158.00

TOOL BOXES 1 Piece(s) 1 Day(s) ~ 300 301 ~ 400 H Type 403×235×287 30 510×300×320 336-5905 1.6 1 pc.

฿ 1,534.00

TOOL BOXES 1 Piece(s) 1 Day(s) 301 ~ 400 301 ~ 400 H Type 485×315×287 47 590×380×320 336-5913 2.1 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stacking is OK.
●With a rope fixing concave/ buckle.

Specification

●Color:Black

Materials

●Main Body: Polypropylene (PP)
●Buckle: Stainless Steel