(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Rack, Plastic Shelves Lightweight Uniform Load 50 (kg/Shelf) Shelf Plate Interval Height 250 mm

Plastic Rack, Plastic Shelves Lightweight Uniform Load 50 (kg/Shelf) Shelf Plate Interval Height 250 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The loading capacity will be reduced by half if a concentrated load is applied. Be sure to distribute the load evenly. The equal loading capacity is a set value at 23°C. The loading capacity changes depending on the temperature of the operating environment.
  • From :
    ฿ 1,297.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPT-K1232C
TPT-K1232C-BK
TPT-K2233C
TPT-K2233C-BK
TPT-K3234C
TPT-K3234C-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of Shelf Tiers Color Width x Depth x Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,297.14

PLASTIC RACKS 1 Piece(s) Same day 2 Neogray 850×350×392 374-7182 3.82 1 unit

฿ 1,389.19

PLASTIC RACKS 1 Piece(s) 10 Day(s) 2 Black 850×350×392 374-7191 3.82 1 unit

฿ 2,108.19

PLASTIC RACKS 1 Piece(s) 12 Day(s) 3 Neogray 850×350×697 374-7204 6.01 1 unit

฿ 2,108.19

PLASTIC RACKS 1 Piece(s) 10 Day(s) 3 Black 850×350×697 374-7212 6.01 1 unit

฿ 2,827.78

PLASTIC RACKS 1 Piece(s) 12 Day(s) 4 Neogray 850×350×1002 374-7221 8.20 1 unit

฿ 2,827.78

PLASTIC RACKS 1 Piece(s) 10 Day(s) 4 Black 850×350×1002 374-7239 8.20 1 unit

Basic Specifications

  • Uniform Load per 1 Level(kg)
    50kg
  • Operating Temperature Range(°C)
    -20 – 60
  • Effective Frontage(mm)
    652
  • Accessory
    Corner Cap (4 pcs)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Legs can be stored in a shelf board with a single touch. (4 legs can be stored per shelf)
· The legs are provided with holes for fixing the bolts so as to prevent collapsing; the shelf long side and the short side can be connected to each other.
· Lightweight as it is made of plastic, and assembly is easy, not requiring tools.
· Surface of the shelf board is embossed to minimize shifting of loads.
[Material]
· Polypropylene (PP)

Part Number
TPT-K1232C
TPT-K1232C-BK
TPT-K2233C
TPT-K2233C-BK
TPT-K3234C
TPT-K3234C-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of Shelf Tiers Color Width x Depth x Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,297.14

PLASTIC RACKS 1 Piece(s) Same day 2 Neogray 850×350×392 374-7182 3.82 1 unit

฿ 1,389.19

PLASTIC RACKS 1 Piece(s) 10 Day(s) 2 Black 850×350×392 374-7191 3.82 1 unit

฿ 2,108.19

PLASTIC RACKS 1 Piece(s) 12 Day(s) 3 Neogray 850×350×697 374-7204 6.01 1 unit

฿ 2,108.19

PLASTIC RACKS 1 Piece(s) 10 Day(s) 3 Black 850×350×697 374-7212 6.01 1 unit

฿ 2,827.78

PLASTIC RACKS 1 Piece(s) 12 Day(s) 4 Neogray 850×350×1002 374-7221 8.20 1 unit

฿ 2,827.78

PLASTIC RACKS 1 Piece(s) 10 Day(s) 4 Black 850×350×1002 374-7239 8.20 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1