(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PB-1 |
PB-2-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Height (mm) | Maximum Load (kg/unit) | Details Type | Trusco Code | Mass | Accessory | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,187.00 |
DISPLAY UNITS | 1 Piece(s) | 1 Day(s) | 450 | 205 | 714 | 5 | Desktop Display Stand | 252-5038 | 1.8kg | Dedicated hook (TF-100) 10 pcs, sign plate (with double-sided tape): 1 | 1 unit | ||
฿ 7,803.25 |
DISPLAY UNITS | 1 Piece(s) | Same day | 607 | 400 | 1615 | 15 | Display Stand | 252-5020 | 10kg | Dedicated hook (TF-100/TF-150): 15 pcs each. Middle mesh shelf (with stay) 1 pc. Transparent acrylic plate 1 pc | 1 unit |
[Features]
· Signboard plate can be attached to PB-1. Use as a desktop display stand.
· The adjusters (M12) on PB-2 can be detached to install casters. The intermediate mesh shelf is equipped with an acrylic plate for fall prevention.
[Applications]
· PB-1: Finished product
· PB-2: Assembly type
Part Number |
---|
PB-1 |
PB-2-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Height (mm) | Maximum Load (kg/unit) | Details Type | Trusco Code | Mass | Accessory | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,187.00 |
DISPLAY UNITS | 1 Piece(s) | 1 Day(s) | 450 | 205 | 714 | 5 | Desktop Display Stand | 252-5038 | 1.8kg | Dedicated hook (TF-100) 10 pcs, sign plate (with double-sided tape): 1 | 1 unit | ||
฿ 7,803.25 |
DISPLAY UNITS | 1 Piece(s) | Same day | 607 | 400 | 1615 | 15 | Display Stand | 252-5020 | 10kg | Dedicated hook (TF-100/TF-150): 15 pcs each. Middle mesh shelf (with stay) 1 pc. Transparent acrylic plate 1 pc | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?