(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Base for System Storage Cabinet for Factories WUH

Base for System Storage Cabinet for Factories WUH

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WUH-BHF-NG

  • Height (mm)
    60
  • Width (mm)
    1108
  • Depth (mm)
    470
  • Product Type
    System warehouse for factories
  • Main body: option
    Main Body
  • Accessory
    Adjusters x 4 pcs
  • Compatible Model
    For WUH-LL8W
  • Installation Type
    For both upper and lower placement
  • Trusco Code
    283-6823
  • OP (Color Symbol)
    NG
  • Mass(kg)
    5
  • Amount Of Content
    1 Set (Adjuster: 4 pcs)
Part Number
WUH-BHF-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,030.00

STORAGE CABINETS 1 Piece(s) 40 Day(s) 1 Set (Adjuster: 4 pcs)

Basic Specifications

  • Height (mm)
    60
  • Width (mm)
    1108
  • Depth (mm)
    470
  • Product Type
    System warehouse for factories
  • Main body: option
    Main Body
  • Accessory
    Adjusters x 4 pcs
  • Compatible Model
    For WUH-LL8W
  • Installation Type
    For both upper and lower placement
  • Trusco Code
    283-6823
  • OP (Color Symbol)
    NG
  • Mass(kg)
    5
  • Amount Of Content
    1 Set (Adjuster: 4 pcs)

Product Description

Base for system storage cabinet for factories WUH.

Specifications of WUH-BHF-NG

  • Height (mm)
    60
  • Width (mm)
    1108
  • Depth (mm)
    470
  • Product Type
    System warehouse for factories
  • Main body: option
    Main Body
  • Accessory
    Adjusters x 4 pcs
  • Compatible Model
    For WUH-LL8W
  • Installation Type
    For both upper and lower placement
  • Trusco Code
    283-6823
  • OP (Color Symbol)
    NG
  • Mass(kg)
    5
  • Amount Of Content
    1 Set (Adjuster: 4 pcs)
Part Number
WUH-BHF-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,030.00

STORAGE CABINETS 1 Piece(s) 40 Day(s) 1 Set (Adjuster: 4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1