Vanlack® Case CF (with Containers) Height 900 mm / 1790 mm

Brand :
TRUSCO

Caution

    Product Description

    Vanlack case enables flexible combination of CF type and F series containers.
    [Features]
    · The plastic container organizes your parts well.
    · Weight: 33.7 kg
    · Material: Main Body: Steel
    · Width (mm) 900, Depth (mm) 450, Height (mm): 900
    · Maximum Load (kg/unit): 180
    · Uniform Load Capacity (kg/level): 70

    Features

    ●Plastic containers make parts management clearer.
    ●CF type case and F series container realize free combination.

    Specification

    ●W x D x H(mm):900 x 450 x 900
    ●Max Load Capacity(kg/piece):180

    Materials

    ●Main Body: Steel
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Vanlack® Case CF (with Containers) Height 900 mm / 1790 mm | TRUSCO | MISUMI Thailand